See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

D | 8

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

SN65HVD72D


3.3 V Half-Duplex RS-485 with IEC ESD, 250 kbps

TI Store Price:

 
 
Qty.Price
1 - 9 $ 2.81
10 - 24 $ 2.52
25 - 99 $ 2.34
100 - 249 $ 2.04
250 - 499 $ 1.88
500 - 749 $ 1.58
750 - 999 $ 1.30
1000 - 9999 $ 1.19

Adjust your quantity during checkout

Texas Instruments SN65HVD72D

These devices have robust 3.3-V drivers and receivers in a small package for demanding industrial applications. The bus pins are robust to ESD events with high levels of protection to Human-Body Model and IEC Contact Discharge specifications.

Each of these devices combines a differential driver and a differential receiver which operate from a single 3.3-V power supply. The driver differential outputs and the receiver differential inputs are connected internally to form a bus port suitable for half-duplex (two-wire bus) communication. These devices feature a wide common-mode voltage range making the devices suitable for multi-point applications over long cable runs. These devices are characterized from –40°C to 125°C.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00