See datasheet for actual packaging/pinout drawings

Package | PIN:

D | 8

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 1.37
10 - 24 $ 1.23
25 - 99 $ 1.14
100 - 249 $ 0.99
250 - 499 $ 0.92
500 - 749 $ 0.77
750 - 999 $ 0.63
1000 - 9999 $ 0.58
  View datasheet for SN65HVDA1050AQDRQ1 View product folder for SN65HVDA1050AQDRQ1

Adjust your quantity during checkout

SN65HVDA1050AQDRQ1-Automotive Catalog EMC-Optimized High-Speed CAN Transceiver

The SN65HVDA1050A-Q1 meets or exceeds the specifications of the ISO 11898 standard for use in applications employing a controller area network (CAN). The device is qualified for use in automotive applications. As a CAN bus transceiver, this device provides differential transmit capability to the bus and differential receive capability to a CAN controller at signaling rates up to 1 megabit per second (Mbps). The signaling rate of a line is the number of voltage transitions that are made per second expressed in bits per second (bps).

The SN65HVDA1050A-Q1 device is designed for operation in especially harsh environments and includes many device protection features such as undervoltage lockout, overtemperature thermal shutdown, wide common-mode range, and loss of ground protection. The bus pins are also protected against external cross-wiring, shorts to sources from –27 V to 40 V, and voltage transients according to ISO 7637.

View datasheet
View product folder
Order SummaryEdit >
TMDSEVM437X (1)$599.00
Subtotal: $599.00
Shipping & Handling: -
Total (USD): $599.00