Features for the SN65HVS885EVM
- Eight Inputs
- High Input Voltage - up to 34 V
- Selectable Debounce Filters - 0 ms to 3 ms
- Flexible Input Current Limit - 0.2 mA to 5.2 mA
- Field Pins Protected to 15-kV HBM ESD
- Output Drivers for External Status LEDs
- Cascadable in Multiples of Eight Inputs
- SPI-Compatible Interface
- Single 5V supply
- Over-Temperature Indicator
Description for the SN65HVS885EVM
The SN65HVS885EVM evaluation module (EVM) supports the rapid, parametric evaluation of the SN65HVS885 digital input serializer. It is intended to be used in conjunction with the SN65HVS885 datasheet, (SLAS638). Note this EVM is not intended for electromagnetic compatibility (EMC) tests.