See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

RGE | 24

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

SN65LVCP202RGER


2.5Gbps 2x2 Crosspoint Switch

TI Store Price:

 
 
Qty.Price
1 - 9 $ 8.19
10 - 24 $ 7.39
25 - 99 $ 6.79
100 - 249 $ 6.09
250 - 499 $ 5.62
500 - 749 $ 4.95
750 - 999 $ 4.38
1000 - 9999 $ 3.80

Adjust your quantity during checkout

Texas Instruments SN65LVCP202RGER

The SN65LVCP202 is a 2 × 2 nonblocking crosspoint switch in a flow-through pinout allowing for ease in PCB layout. VML signaling is used to achieve a high-speed data throughput while using low power. Each of the output drivers includes a 2:1 multiplexer to allow any input to be routed to any output. Internal signal paths are fully differential to achieve high signaling speeds while maintaining low signal skews. The SN65LVCP202 incorporates 100- termination resistors for those applications where board space is at a premium. Transmit preemphasis and receive equalization are built in for superior signal integrity performance.

The SN65LVCP202 is characterized for operation from –40°C to 85°C.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00