See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $49.00
 

Adjust your quantity during checkout

SN65LVCP22-23EVM-SN65LVCP22 Evaluation Module

The SN65LVCP22-23 EVM contains two 2 x 2 Crosspoint Switch devices. The SN65LVCP22D, a two channel device featuring dual LVDS output drivers while the SN65LVCP23D provides LVPECL output drivers. These devices have a 0-V to 4-V common-mode input range that accepts LVDS, LVPECL and CML inputs to either LVDS or LVPECL as a level translator. Two logic pins (SEL0 and SEL1) set the internal configuration between the different inputs and outputs. This allows the flexibility to perform the following configurations; 2 x 2 crosspoint switch, 2:1 mux, 1:2 splitter or dual repeater/transfer within a single device.

The EVM features SMA connectors for the device I/O connections and 3-pin male jumpers for device programming. Banana jacks are provided for D/C power inputs.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00