See datasheet for actual packaging/pinout drawings

Package | PIN:

RGE | 24

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 10.86
10 - 24 $ 10.10
25 - 99 $ 9.74
100 - 249 $ 8.51
250 - 499 $ 8.10
500 - 749 $ 7.46
750 - 999 $ 6.63
1000 - 9999 $ 6.63
  View datasheet for SN65LVCP402RGET View product folder for SN65LVCP402RGET

Adjust your quantity during checkout

SN65LVCP402RGET-2 x 2 Gigabit Crosspoint Switch

The SN65LVCP402 is a 2x2 non-blocking crosspoint switch in a flow-through pin-out allowing for ease in PCB layout. VML signaling is used to achieve a high-speed data throughput while using low power. Each of the output drivers includes a 2:1 multiplexer to allow any input to be routed to any output. Internal signal paths are fully differential to achieve the high signaling speeds while maintaining low signal skews. The SN65LVCP402 incorporates 100- termination resistors for those applications where board space is a premium. Built-in transmit pre-emphasis and receive equalization for superior signal integrity performance.

The SN65LVCP402 is characterized for operation from -40°C to 85°C.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00