See datasheet for actual packaging/pinout drawings

Package | PIN:

PAP | 64

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 15.47
10 - 24 $ 14.38
25 - 99 $ 13.88
100 - 249 $ 12.12
250 - 499 $ 11.54
500 - 749 $ 10.62
750 - 999 $ 9.53
1000 - 9999 $ 9.50
  View datasheet for SN65LVCP418PAPR View product folder for SN65LVCP418PAPR

Adjust your quantity during checkout

SN65LVCP418PAPR-8-channel 4.25 Gbps repeater

The SN65LVCP418 is an 8 Channel signal conditioning buffer in a flow-through pin-out allowing for ease in PCB layout. VML signaling is used to achieve a high-speed data throughput while using low power. Internal signal paths are fully differential to achieve the high signaling speeds while maintaining low signal skews. The SN65LVCP418 incorporates 100-Ω termination resistors for those applications where board space is a premium. Built-in transmit pre-emphasis and receive equalization for superior signal integrity performance.

The SN65LVCP418 is characterized for operation from –40°C to 85°C.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00