See datasheet for actual packaging/pinout drawings

Package | PIN:

PW | 16

Temp:

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 4.48
10 - 24 $ 4.03
25 - 99 $ 3.75
100 - 249 $ 3.29
250 - 499 $ 3.08
500 - 749 $ 2.62
750 - 999 $ 2.21
1000 - 9999 $ 2.11
  View datasheet for SN65LVDS050PW View product folder for SN65LVDS050PW

Adjust your quantity during checkout

SN65LVDS050PW-Dual LVDS Transceiver

The SN65LVDS179, SN65LVDS180, SN65LVDS050, and SN65LVDS051 devices are differential line drivers and receivers that use low-voltage differential signaling (LVDS) to achieve signaling rates as high as 400 Mbps. The TIA/EIA-644 standard-compliant electrical interface provides a minimum differential output voltage magnitude of 247 mV into a 100-Ω load and receipt of 100-mV signals with up to 1 V of ground potential difference between a transmitter and receiver.

These devices offer various driver, receiver, and enabling combinations in industry-standard footprints. Because these devices are intended for use in simplex or distributed simplex bus structures, the driver enable function does not put the differential outputs into a high-impedance state but rather disconnects the input and reduces the quiescent power used by the device. For these functions with a high-impedance driver output, see the SN65LVDM series of devices. All devices are characterized for operation from –40°C to 85°C.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00