See datasheet for actual packaging/pinout drawings

SN65LVDS16EVM


SN65LVDS16 Evaluation Module

TI Store Price:

Unit price: $49.00

Adjust your quantity during checkout

Texas Instruments SN65LVDS16EVM

This Evaluation Module (EVM) facilitates the experimental testing of the Texas Instruments SN65LVDS16 Repeater/Translator silicon device. This device accepts low-voltage PECL input levels and Translates them to LVDS output levels as defined by TIA/EIA-644-A standard. This device operates at clock rates up to 2.0 GHz at either 3.3 V or 2.5 V supply operation, with less than 23 ps of total jitter. The device output can be disabled to the high impedance state by applying a logic High level to the EN bar pin. This device also provides a voltage reference output (Vbb) of typically 1.35 V below Vcc for use in receiving single-ended PECL input signals. A Gain Control input (GC), is provided for selecting output amplitudes from 300mV to 860mV on the /Q output.
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00