See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

DRF | 8

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

SN65LVDS17DRFT


2.5-V/3.3-V Oscillator Gain Stage/Buffer with Enable

TI Store Price:

 
 
Qty.Price
1 - 9 $ 5.81
10 - 24 $ 5.24
25 - 99 $ 4.81
100 - 249 $ 4.31
250 - 499 $ 3.98
500 - 749 $ 3.51
750 - 999 $ 3.11
1000 - 9999 $ 2.69

Adjust your quantity during checkout

Texas Instruments SN65LVDS17DRFT

These four devices are high-frequency oscillator gain stages supporting both LVPECL or LVDS on the high gain outputs in 3.3-V or 2.5-V systems. Additionally, provides the option of both single-ended input (PECL levels on the SN65LVx16) and fully differential inputs on the SN65LVx17.

The SN65LVx16 provides the user a Gain Control (GC) for controlling the Q output from 300 mV to 860 mV either by leaving it open (NC), grounded, or tied to VCC. (When left open, the Q output defaults to 575 mV.) The Q on the SN65LVx17 defaults to 575 mV as well.

Both devices provide a voltage reference (VBB) of typically 1.35 V below VCC for use in receiving single-ended PECL input signals. When not used, VBB should be unconnected or open.

All devices are characterized for operation from -40°C to 85°C.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00