See datasheet for actual packaging/pinout drawings


Package | PIN:

PW | 14


I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)


Automotive Catalog High-Speed Differential Line Transceiver

TI Store Price:

1 - 9 $ 4.35
10 - 24 $ 3.91
25 - 99 $ 3.68
100 - 249 $ 3.20
250 - 499 $ 2.99
500 - 749 $ 2.58
750 - 999 $ 2.20
1000 - 9999 $ 1.87

Adjust your quantity during checkout

Texas Instruments SN65LVDS180PWRQ1

The SN65LVDS180, SN65LVDS050, and SN65LVDS051 are differential line drivers and receivers that use low-voltage differential signaling (LVDS) to achieve signaling rates as high as 400 Mbps. The TIA/EIA-644 standard compliant electrical interface provides a minimum differential output voltage magnitude of 247 mV into a 100-Ω load and receipt of 50-mV signals with up to 1 V of ground potential difference between a transmitter and receiver.

The intended application of this device and signaling technique is for point-to-point baseband data transmission over controlled impedance media of approximately 100-Ω characteristic impedance. The transmission media may be printed-circuit board traces, backplanes, or cables. (Note: The ultimate rate and distance of data transfer is dependent upon the attenuation characteristics of the media, the noise coupling to the environment, and other application specific characteristics).

The devices offer various driver, receiver, and enabling combinations in industry standard footprints. Since these devices are intended for use in simplex or distributed simplex bus structures, the driver enable function does not put the differential outputs into a high-impedance state but rather disconnects the input and reduces the quiescent power used by the device. (For these functions with a high-impedance driver output, see the SN65LVDM series of devices.) All devices are characterized for operation from −40°C to 85°C.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00