See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $49.00
 

Adjust your quantity during checkout

SN65LVDS250EVM-SN65LVDS250 Evaluation Module

The SN65LVDS250 is a 4 x 4 non-blocking Cross Point switch. Low-Voltage differential signaling (LVDS) is used to achieve signaling rates of greater than 2.0 Gbps per channel. Each output driver includes a 4:1 multiplexer to allow any input to be routed to any output. Internal signal paths are fully differential to achieve the high signaling speed while maintaining low signal skews. The SN65LVDS250 LVDS driver output characteristics are complaint with the requirements of the TIA/EIA-644-A standard.

The EVM features SMA connectors for the device I/O connection. Banana jacks are provided for D/C power inputs.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00