See datasheet for actual packaging/pinout drawings


Package | PIN:

ZQE | 80


I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)


QVGA-HVGA 27-Bit Display Serial Interface Receiver

TI Store Price:

1 - 9 $ 4.11
10 - 24 $ 3.69
25 - 99 $ 3.47
100 - 249 $ 3.02
250 - 499 $ 2.82
500 - 749 $ 2.43
750 - 999 $ 2.08
1000 - 9999 $ 1.76

Adjust your quantity during checkout

Texas Instruments SN65LVDS306ZQER

The SN65LVDS306 receiver deserializes FlatLink™3G-compliant serial input data to 27 parallel data outputs. The SN65LVDS306 receiver contains one shift register to load 30 bits from one serial input and latches the 24 pixel bits and 3 control bits out to the parallel CMOS outputs after checking the parity bit. If the parity check confirms correct parity, the channel parity error (CPE) output remains low. If a parity error is detected, the CPE output generates a high pulse while the data output bus disregards the newly-received pixel. Instead, the last data word is held on the output bus for another clock cycle.

The serial data and clock are received via sub-low-voltage differential signalling (SubLVDS) lines. The SN65LVDS306 supports three operating power modes (shutdown, standby, and active) to conserve power.

When receiving, the PLL locks to the incoming clock CLK and generates an internal high-speed clock at the line rate of the data line. The data is serially loaded into a shift register using the internal high-speed clock. The deserialized data is presented on the parallel output bus with a recreation of the pixel clock, PCLK, generated from the internal high-speed clock. If no input CLK signal is present, the output bus is held static with PCLK and DE held low, while all other parallel outputs are pulled high.

The parallel (CMOS) output bus offers a bus-swap feature. The SWAP control pin controls the output pin order of the output pixel data to be either R[7:0]. G[7:0], B[7:0], VS, HS, DE or B[0:7], G[0:7], R[0:7], VS, HS, DE. This gives a PCB designer the flexibility to better match the bus to the LCD driver pinout or to put the receiver device on the top side or the bottom side of the PCB. The F/S control input selects between a slow CMOS bus output rise time for best EMI and power consumption and a fast CMOS output for increased speed or higher-load designs.

The RXEN input can be used to put the SN65LVDS306 in a shutdown mode. The SN65LVDS306 enters an active standby mode if the common mode voltage of the CLK input becomes shifted to VDDLVDS (e.g., transmitter releases CLK output into high-impedance). This minimizes power consumption without the need of switching an external control pin. The SN65LVDS306 is characterized for operation over ambient air temperatures of -40°C to 85°C. All CMOS and SubLVDS signals are 2-V tolerant with VDD = 0 V. This feature allows signal powerup before VCC is stabilized.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00