Features for the SN65LVDS386EVM
- Allows quick, easy, and accurate evaluation of our LVDS devices
- Allows different interconnections for various topologies
- CE-compliant for distribution within the European Community
Description for the SN65LVDS386EVM
We have designed easy-to-use evaluation modules (EVM) for our 16-channel low-voltage differential signaling (LVDS) driver and receivers. Flexibility has been designed into these EVMs so they can be set up in a point-to-point topology (1 driver to 1 receiver) or a multidrop topology (1 driver to multiple receivers). Detailed instructions and diagrams have been included for the above-mentioned interconnections to facilitate setup and help system designers decrease design cycle time.
The EVMs for the driver (SN65LVDS387EVM) and receiver (SN65LVDS386EVM) use the same printed-wiring board (PWB).