Features for the SN65LVDS4EVM
- SN65LVDS4EVM Motherboard Features
- Signaling Rate up to 500 Mbps Differential Line Receiver
- Runs from a 1.8V or 2.5V core supply
- Can provide output voltage logic levels based on an external VDD pin
- Enables the system designer to connect 50-Ω coaxial cables via SMA connectors at the inputs and an SMA or high-impedance probe at the output.
Description for the SN65LVDS4EVM
Evaluation Module for SN65LVDS4