See datasheet for actual packaging/pinout drawings


- FlatLink™ LVDS Receiver Evaluation Module Board

TI Store Price:

Unit price: $99.00

Adjust your quantity during checkout

Texas Instruments SN65LVDS822RGZEVM

The TI SN65LVDS822RGZEVM is a functional board design of a single device that implements a LVDS to CMOS deserializer. The EVM can support both 4:27 and 2:27 deserialization modes and also have output voltage support from 1.8V to 3.3V.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00