See datasheet for actual packaging/pinout drawings

Package | PIN:

PW | 20

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 6.60
10 - 24 $ 5.93
25 - 99 $ 5.54
100 - 249 $ 4.97
250 - 499 $ 4.64
500 - 749 $ 4.04
750 - 999 $ 3.49
1000 - 9999 $ 3.42
  View datasheet for SN65LVDT41PW View product folder for SN65LVDT41PW

Adjust your quantity during checkout

SN65LVDT41PW-MemoryStick™ Interconnect Extender Chipset

The SN65LVDT14 combines one LVDS line driver with four terminated LVDS line receivers in one package. It is designed to be used at the Memory Stick end of an LVDS based Memory Stick interface extension.

The SN65LVDT41 combines four LVDS line drivers with a single terminated LVDS line receiver in one package. It is designed to be used at the host end of an LVDS based Memory Stick interface extension.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00