See datasheet for actual packaging/pinout drawings

Package | PIN:

D | 8

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 3.56
10 - 24 $ 3.21
25 - 99 $ 2.99
100 - 249 $ 2.62
250 - 499 $ 2.45
500 - 749 $ 2.08
750 - 999 $ 1.76
1000 - 9999 $ 1.68
  View datasheet for SN65LVEL11D View product folder for SN65LVEL11D

Adjust your quantity during checkout

SN65LVEL11D-3.3V PECL 1:2 Fanout Buffer

The SN65LVEL11 is a fully differential 1:2 ECL fanout buffer. The device includes circuitry to maintain a known logic level when inputs are in open condition. The SN65LVEL11 is functionally equivalent to SN65EL11 with improved performance. The SN65LVEL11 is housed in an industry standard SOIC-8 package and is also available in the TSSOP-8 package option.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00