See datasheet for actual packaging/pinout drawings

Package | PIN:

D | 8

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 5.30
10 - 24 $ 4.77
25 - 99 $ 4.44
100 - 249 $ 3.89
250 - 499 $ 3.65
500 - 749 $ 3.10
750 - 999 $ 2.62
1000 - 9999 $ 2.50
  View datasheet for SN65LVELT23D View product folder for SN65LVELT23D

Adjust your quantity during checkout

SN65LVELT23D-3.3V Dual Differential LVPECL Buffer to LVTTL Translator

The SN65LVELT23 is a low-power dual LVPECL/LVDS to LVTTL translator device. The device includes circuitry to maintain inputs at VCC/2 when left open. The SN65LVELT23 is housed in an industry-standard SOIC-8 package and is also available in a TSSOP-8 option.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00