See datasheet for actual packaging/pinout drawings

Package | PIN:

D | 8

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 5.35
10 - 24 $ 4.81
25 - 99 $ 4.48
100 - 249 $ 3.93
250 - 499 $ 3.68
500 - 749 $ 3.13
750 - 999 $ 2.64
1000 - 9999 $ 2.52
  View datasheet for SN65LVEP11D View product folder for SN65LVEP11D

Adjust your quantity during checkout

SN65LVEP11D-PECL/ECL 1:2 Fanout Buffer

The SN65LVEP11 is a differential 1:2 PECL/ECL fanout buffer. The device includes circuitry to maintain known logic levels when the inputs are in an open condition. Single-ended clock input operation is limited to VCC ≥ 3 V in PECL mode, or VEE ≤ 3 V in NECL mode. The device is housed in an industry-standard SOIC-8 package and is also available in TSSOP-8 package option.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00