See datasheet for actual packaging/pinout drawings

SN65LVP18EVM


SN65LVP18 Evaluation Module

TI Store Price:

Unit price: $49.00

Adjust your quantity during checkout

Texas Instruments SN65LVP18EVM

This Evaluation Module (EVM) facilitates the experimental testing of the Texas Instruments SN65LVP18 Repeater/Translator silicon device. This device accepts a single-ended low-voltage TTL or PECL input levels and translates them to a differential LV-PECL output level with 12 mA's of drive current.

The device operates at rates to 2.0 GHz at either 3.3 V or 2.5 V supply operation, with less than 23 ps of total jitter.

The device output can be disabled to the high impedance state by applying a logic High level to the EN bar pin.

This device also provides a voltage reference output (Vbb) of typically 1.35 V below Vcc for use in receiving single-ended PECL input signals. When not needed this O/P should be left open.

A Gain Control input (GC), is provided for selecting output amplitudes from 300mV to 860mV on the /Q output.

This EVM has a crystal on board that when powered up supplies a signal to the SN65LVP18 device which provides a very clean differential LV-PECL 155.52 MHz signal at the J1 and J2 SMA output connectors.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00