See datasheet for actual packaging/pinout drawings

SN65LVP19EVM


SN65LVP19 Evaluation Module

TI Store Price:

Unit price: $49.00

Adjust your quantity during checkout

Texas Instruments SN65LVP19EVM

This Evaluation Module (EVM) facilitates the experimental testing of the Texas Instruments SN65LVP19 Repeater/Translator silicon device. This device accepts differential PECL, CML or LVDS input levels and Translates them to LV-PECL output levels.

The device operates at rates to 2.0 Gbps or clock rates to 1.0 GHz at either 3.3 V or 2.5 V supply operation, with less than 630 ps Propagation Delay Times.

The device output can be disabled to the high impedance state by applying a logic High level to the EN-bar pin. The Q-bar output provides a 575 mV single-ended output.

This device also provides a voltage reference output (Vbb) of typically 1.35 V below Vcc for use in receiving single-ended PECL input signals.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00