See datasheet for actual packaging/pinout drawings

SN65LVP20EVM


SN65LVP20 Evaluation Module

TI Store Price:

Unit price: $49.00

Adjust your quantity during checkout

Texas Instruments SN65LVP20EVM

This Evaluation Module (EVM) facilitates the experimental testing of the Texas Instruments SN65LVP20 Repeater/Translator silicon device.

This device accepts low-voltage PECL input levels and translates them to LV-PECL output levels.

The device operates at rates to 4Gbps or clock rates to 2 GHz at either 3.3 V or 2.5 V supply operation, with less than 45 ps of total jitter.

The device output can be disabled to the high impedance state by applying a logic High level to the EN bar pin.

This device also provides a voltage reference output (Vbb) of typically 1.35 V below Vcc for use in receiving single-ended PECL input signals.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00