See datasheet for actual packaging/pinout drawings

SN65LVPE512EVM


Dual Channel, Single Lane USB 3.0 Redriver and Signal Conditioner Evaluation Module

TI Store Price:

Unit price: $99.00

Adjust your quantity during checkout

Texas Instruments SN65LVPE512EVM

The SN65LVPE512 is a dual channel, single lane USB 3.0 redriver and signal conditioner supporting data rates of 5 Gbps. The SN65VLPE512 minimizes signal degradation effects such as crosstalk and inter-symbol interference (ISI) that limit interconnect distance between two devices. The input stage of each channel offers adjustable equalization that compensates for the distortion the USB 3.0 input signal experienced. The output stage offers adjustable de-emphasis that will compensate for distortion the output signal will experience.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00