See datasheet for actual packaging/pinout drawings

Package | PIN:

N | 14

Temp:

C (0 to 70)

ECO Plan:

Pb-Free (RoHS)

TI Store Price:

Qty.Price
1 - 9 $ 1.74
10 - 24 $ 1.56
25 - 99 $ 1.45
100 - 249 $ 1.26
250 - 499 $ 1.16
500 - 749 $ 0.98
750 - 999 $ 0.80
1000 - 9999 $ 0.73
  View datasheet for SN7405N View product folder for SN7405N

Adjust your quantity during checkout

SN7405N-Hex inverters with open collector outputs

These devices contain six independent inverters. To perform correctly, the open-collector outputs require pullup resistors. These devices may be connected to other open-collector outputs to implement active-low wired-OR or active-high wire-AND functions. Open-collector devices often are used to generate high VOH levels.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00