See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

N | 14

Temp:

C (0 to 70)

ECO Plan:

Pb-Free (RoHS)

SN7438N


Quad 2-input positive-NAND buffers with open collector outputs

TI Store Price:

 
 
Qty.Price
1 - 9 $ 1.63
10 - 24 $ 1.40
25 - 99 $ 1.38
100 - 249 $ 1.12
250 - 499 $ 1.11
500 - 749 $ 0.93
750 - 999 $ 0.77
1000 - 9999 $ 0.64

Adjust your quantity during checkout

Texas Instruments SN7438N

These devices contain four independent 2-input NAND buffer gates with open-collector outputs. The open-collector outputs require pull-up resistors to perform correctly. They may be connected to other open-collector outputs to implement active-low wired-OR or active-high wired-AND functions. Open-collector devices are often used to generate high VOH levels.

The SN5438, SN54LS38, and SN54S38 are characterized for operation over the full military temperature range of -55°C to 125°C. The SN7438, SN74LS38, and SN74S38 are characterized for operation from 0°C to 70°C.

  View datasheet
View product folder

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00