See datasheet for actual packaging/pinout drawings

Package | PIN:

DGG | 48

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 1.24
10 - 24 $ 1.11
25 - 99 $ 1.02
100 - 249 $ 0.87
250 - 499 $ 0.81
500 - 749 $ 0.66
750 - 999 $ 0.53
1000 - 9999 $ 0.47
  View datasheet for SN74ABT162245DGGR View product folder for SN74ABT162245DGGR

Adjust your quantity during checkout

SN74ABT162245DGGR-16-Bit Bus Transceivers With 3-State Outputs

The ’ABT162245 devices are 16-bit noninverting 3-state transceivers designed for synchronous two-way communication between data buses. The control-function implementation minimizes external timing requirements.

These devices can be used as two 8-bit transceivers or one 16-bit transceiver. They allow data transmission from the A bus to the B bus or from the B bus to the A bus, depending on the logic level at the direction-control (DIR) input. The output-enable (OE)\ input can be used to disable the device so that the buses effectively are isolated.

The A-port outputs, which are designed to source or sink up to 12 mA, include equivalent 25- series resistors to reduce overshoot and undershoot.

These devices are fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs, preventing damaging current backflow through the devices when they are powered down.

To ensure the high-impedance state during power up or power down, OE\ should be tied to VCC through a pullup resistor; the minimum value of the resistor is determined by the current-sinking capability of the driver.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00