See datasheet for actual packaging/pinout drawings

Package | PIN:

DGG | 48

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 1.24
10 - 24 $ 1.11
25 - 99 $ 1.02
100 - 249 $ 0.87
250 - 499 $ 0.81
500 - 749 $ 0.66
750 - 999 $ 0.53
1000 - 9999 $ 0.47
  View datasheet for SN74ABT16241ADGGR View product folder for SN74ABT16241ADGGR

Adjust your quantity during checkout

SN74ABT16241ADGGR-16-Bit Buffers/Drivers With 3-State Outputs

The 'ABT16241A devices are 16-bit buffers and line drivers designed specifically to improve both the performance and density of 3-state memory address drivers, clock drivers, and bus-oriented receivers and transmitters.

These devices can be used as four 4-bit buffers, two 8-bit buffers, or one 16-bit buffer. These devices provide true outputs and complementary output-enable (OE and OE\) inputs.

To ensure the high-impedance state during power up or power down, OE\ should be tied to VCC through a pullup resistor; the minimum value of the resistor is determined by the current-sinking capability of the driver. OE should be tied to GND through a pulldown resistor; the minimum value of the resistor is determined by the current-sourcing capability of the driver.

The SN54ABT16241A is characterized for operation over the full military temperature range of -55°C to 125°C. The SN74ABT16241A is characterized for operation from -40°C to 85°C.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00