See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

DL | 56

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

SN74ABT16470DL


16-Bit Registered Transceivers With 3-State OUtputs

TI Store Price:

 
 
Qty.Price
1 - 9 $ 12.43
10 - 24 $ 11.21
25 - 99 $ 10.30
100 - 249 $ 9.23
250 - 499 $ 8.52
500 - 749 $ 7.51
750 - 999 $ 6.65
1000 - 9999 $ 5.77

Adjust your quantity during checkout

Texas Instruments SN74ABT16470DL

The 'ABT16470 are 16-bit registered transceivers that contain two sets of D-type flip-flops for temporary storage of data flowing in either direction. The 'ABT16470 can be used as two 8-bit transceivers or one 16-bit transceiver. Separate clock (CLKAB or CLKBA) and output-enable (OEAB\ or OEBA\) inputs are provided for each register to permit independent control in either direction of data flow.

To avoid false clocking of the flip-flops, clock enable (CLKEN\) should not be switched from high to low while CLK is high.

To ensure the high-impedance state during power up or power down, OE\ should be tied to VCC through a pullup resistor; the minimum value of the resistor is determined by the current-sinking capability of the driver.

The SN54ABT16470 is characterized for operation over the full military temperature range of -55°C to 125°C. The SN74ABT16470 is characterized for operation from -40°C to 85°C. View datasheet
View product folder

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00