See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

DGG | 56

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

SN74ABT16601DGGR


18-Bit Universal Bus Transceivers With 3-State Outputs

TI Store Price:

 
 
Qty.Price
1 - 9 $ 6.98
10 - 24 $ 6.29
25 - 99 $ 5.78
100 - 249 $ 5.18
250 - 499 $ 4.78
500 - 749 $ 4.21
750 - 999 $ 3.73
1000 - 9999 $ 3.24

Adjust your quantity during checkout

Texas Instruments SN74ABT16601DGGR

These 18-bit universal bus transceivers combine D-type latches and D-type flip-flops to allow data flow in transparent, latched, clocked, and clock-enabled modes.

Data flow in each direction is controlled by output-enable ( and ), latch-enable (LEAB and LEBA), and clock (CLKAB and CLKBA) inputs. The clock can be controlled by the clock-enable ( and ) inputs. For A-to-B data flow, the device operates in the transparent mode when LEAB is high. When LEAB is low, the A data is latched if CLKAB is held at a high or low logic level. If LEAB is low, the A data is stored in the latch/flip-flop on the low-to-high transition of CLKAB. Output enable is active low. When is low, the outputs are active. When is high, the outputs are in the high-impedance state.

Data flow for B to A is similar to that of A to B, but uses , LEBA, CLKBA, and .

To ensure the high-impedance state during power up or power down, should be tied to VCC through a pullup resistor; the minimum value of the resistor is determined by the current-sinking capability of the driver.

The SN54ABT16601 is characterized for operation over the full military temperature range of -55°C to 125°C. The SN74ABT16601 is characterized for operation from -40°C to 85°C.

 

 

 

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00