See datasheet for actual packaging/pinout drawings

Package | PIN:

DGG | 56

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 2.62
10 - 24 $ 2.36
25 - 99 $ 2.20
100 - 249 $ 1.92
250 - 499 $ 1.80
500 - 749 $ 1.53
750 - 999 $ 1.29
1000 - 9999 $ 1.24
  View datasheet for SN74ABT16823DGGR View product folder for SN74ABT16823DGGR

Adjust your quantity during checkout

SN74ABT16823DGGR-18-Bit Bus Interface Flip-Flops With 3-State Outputs

These 18-bit flip-flops feature 3-state outputs designed specifically for driving highly capacitive or relatively low-impedance loads. They are particularly suitable for implementing wider buffer registers, I/O ports, bidirectional bus drivers with parity, and working registers.

The 'ABT16823 can be used as two 9-bit flip-flops or one 18-bit flip-flop. With the clock-enable () input low, the D-type flip-flops enter data on the low-to-high transitions of the clock. Taking high disables the clock buffer, latching the outputs. Taking the clear () input low causes the Q outputs to go low independently of the clock.

A buffered output-enable () input can be used to place the nine outputs in either a normal logic state (high or low logic level) or a high-impedance state. In the high-impedance state, the outputs neither load nor drive the bus lines significantly. The high-impedance state and increased drive provide the capability to drive bus lines without need for interface or pullup components.

does not affect the internal operation of the flip-flops. Old data can be retained or new data can be entered while the outputs are in the high-impedance state.

 

When VCC is between 0 and 2.1 V, the device is in the high-impedance state during power up or power down. However, to ensure the high-impedance state above 2.1 V, should be tied to VCC through a pullup resistor; the minimum value of the resistor is determined by the current-sinking/current-sourcing capability of the driver.

The SN54ABT16823 is characterized for operation over the full military temperature range of -55°C to 125°C. The SN74ABT16823 is characterized for operation from -40°C to 85°C.

 

 

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00