See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

DGG | 56

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

SN74ABT16952DGGR


16-Bit Registered Transceivers With 3-State Outputs

TI Store Price:

 
 
Qty.Price
1 - 9 $ 4.39
10 - 24 $ 3.94
25 - 99 $ 3.71
100 - 249 $ 3.23
250 - 499 $ 3.01
500 - 749 $ 2.60
750 - 999 $ 2.22
1000 - 9999 $ 1.88

Adjust your quantity during checkout

Texas Instruments SN74ABT16952DGGR

The 'ABT16952 are 16-bit registered transceivers that contain two sets of D-type flip-flops for temporary storage of data flowing in either direction. The 'ABT16952 can be used as two 8-bit transceivers or one 16-bit transceiver. Data on the A or B bus is stored in the registers on the low-to-high transition of the clock (CLKAB or CLKBA) input provided that the clock-enable (CLKENAB\ or CLKENBA\) input is low. Taking the output-enable (OEAB\ or OEBA\) input low accesses the data on either port.

To ensure the high-impedance state during power up or power down, OE\ should be tied to VCC through a pullup resistor; the minimum value of the resistor is determined by the current-sinking capability of the driver.

The SN54ABT16952 is characterized for operation over the full military temperature range of -55°C to 125°C. The SN74ABT16952 is characterized for operation from -40°C to 85°C. View datasheet
View product folder

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00