See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

DW | 20

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

SN74ABT2241DW


Octal Buffers And Line/MOS Drivers With 3-State Outputs

TI Store Price:

 
 
Qty.Price
1 - 9 $ 0.99
10 - 24 $ 0.85
25 - 99 $ 0.82
100 - 249 $ 0.62
250 - 499 $ 0.62
500 - 749 $ 0.52
750 - 999 $ 0.42
1000 - 9999 $ 0.34

Adjust your quantity during checkout

Texas Instruments SN74ABT2241DW

These octal buffers and line drivers are designed specifically to improve both the performance and density of 3-state memory address drivers, clock drivers, and bus-oriented receivers and transmitters. Together with the SN54ABT2240, SN74ABT2240A and 'ABT2244A, these devices provide the choice of selected combinations of inverting and noninverting outputs, symmetrical active-low output-enable () inputs, and complementary OE and inputs. These devices feature high fan-out and improved fan-in.

The outputs, which are designed to sink up to 12 mA, include equivalent 25- series resistors to reduce overshoot and undershoot.

To ensure the high-impedance state during power up or power down, should be tied to VCC through a pullup resistor; the minimum value of the resistor is determined by the current-sinking capability of the driver. OE should be tied to GND through a pulldown resistor; the minimum value of the resistor is determined by the current-sourcing capability of the driver.

The SN54ABT2241 is characterized for operation over the full military temperature range of -55°C to 125°C. The SN74ABT2241 is characterized for operation from -40°C to 85°C.

 

 

 

View datasheet
View product folder
Order SummaryEdit >
DRV8312DDWR (1)$0.00
TPS54160DGQ (1)$0.00
ISO7241CDW (1)$0.00
ISO1050DUBR (1)$0.00
OPA365AID (1)$0.00
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00