See datasheet for actual packaging/pinout drawings

Package | PIN:

N | 20

Temp:

I (-40 to 85)

ECO Plan:

Pb-Free (RoHS)

TI Store Price:

Qty.Price
1 - 9 $ 0.75
10 - 24 $ 0.67
25 - 99 $ 0.62
100 - 249 $ 0.53
250 - 499 $ 0.49
500 - 749 $ 0.40
750 - 999 $ 0.32
1000 - 9999 $ 0.29
  View datasheet for SN74ABT2245N View product folder for SN74ABT2245N

Adjust your quantity during checkout

SN74ABT2245N-Octal Transceivers And Line/MOS Drivers With 3-State Outputs

These octal transceivers and line drivers are designed for asynchronous communication between data buses. The devices transmit data from the A bus to the B bus or from the B bus to the A bus, depending on the logic level at the direction-control (DIR) input. The output-enable (OE\) input can be used to disable the device so the buses are effectively isolated.

The B-port outputs, which are designed to sink up to 12 mA, include equivalent 25- series resistors to reduce overshoot and undershoot.

When VCC is between 0 and 2.1 V, the device is in the high-impedance state during power up or power down. However, to ensure the high-impedance state above 2.1 V, OE\ should be tied to VCC through a pullup resistor; the minimum value of the resistor is determined by the current-sinking/current-sourcing capability of the driver.

The SN54ABT2245 is characterized for operation over the full military temperature range of -55°C to 125°C. The SN74ABT2245 is characterized for operation from -40°C to 85°C.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00