See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

DW | 24

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

SN74ABT2952ADWR


Octal Bus Transceivers And Registers With 3-State Outputs

TI Store Price:

 
 
Qty.Price
1 - 9 $ 5.07
10 - 24 $ 4.58
25 - 99 $ 4.20
100 - 249 $ 3.77
250 - 499 $ 3.48
500 - 749 $ 3.07
750 - 999 $ 2.71
1000 - 9999 $ 2.35

Adjust your quantity during checkout

Texas Instruments SN74ABT2952ADWR

The 'ABT2952A transceivers consist of two 8-bit back-to-back registers that store data flowing in both directions between two bidirectional buses. Data on the A or B bus is stored in the registers on the low-to-high transition of the clock (CLKAB or CLKBA) input provided that the clock-enable (CLKENAB\ or CLKENBA\) input is low. Taking the output-enable (OEAB\ or OEBA\) input low accesses the data on either port.

To ensure the high-impedance state during power up or power down, OE\ should be tied to VCC through a pullup resistor; the minimum value of the resistor is determined by the current-sinking capability of the driver.

The SN54ABT2952A is characterized for operation over the full military temperature range of -55°C to 125°C. The SN74ABT2952A is characterized for operation from -40°C to 85°C. View datasheet
View product folder

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00