See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

NS | 20

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

SN74ABT373NSR


Octal Transparent D-Type Latches With 3-State Outputs

TI Store Price:

 
 
Qty.Price
1 - 9 $ 0.76
10 - 24 $ 0.65
25 - 99 $ 0.63
100 - 249 $ 0.48
250 - 499 $ 0.47
500 - 749 $ 0.40
750 - 999 $ 0.32
1000 - 9999 $ 0.26

Adjust your quantity during checkout

Texas Instruments SN74ABT373NSR

The eight latches of the 'ABT373 are transparent D-type latches. While the latch-enable (LE) input is high, the Q outputs follow the data (D) inputs. When LE is taken low, the Q outputs are latched at the logic levels set up at the D inputs.

A buffered output-enable (OE\) input can be used to place the eight outputs in either a normal logic state (high or low logic levels) or a high-impedance state. In the high-impedance state, the outputs neither load nor drive the bus lines significantly. The high-impedance state and increased drive provide the capability to drive bus lines without need for interface or pullup components.

OE\ does not affect the internal operations of the latches. Old data can be retained or new data can be entered while the outputs are in the high-impedance state.

To ensure the high-impedance state during power up or power down, OE\ should be tied to VCC through a pullup resistor; the minimum value of the resistor is determined by the current-sinking capability of the driver.

The SN54ABT373 is characterized for operation over the full military temperature range of -55°C to 125°C. The SN74ABT373 is characterized for operation from -40°C to 85°C.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00