These 8-bit flip-flops with 3-state outputs are designed
specifically for driving highly capacitive or relatively
low-impedance loads. They are particularly suitable for implementing
buffer registers, I/O ports, bidirectional bus drivers, and working
registers.
The eight flip-flops are edge-triggered D-type flip-flops. On the
positive transition of the clock (CLK), the Q\ outputs are set to the
complement of the logic levels set up at the data (D) inputs.
A buffered output-enable (
) input can be used to place the eight outputs in either
a normal logic state (high or low logic levels) or a high-impedance
state. In the high-impedance state, the outputs neither load nor
drive the bus lines significantly. The high-impedance state and
increased drive provide the capability to drive bus lines without
need for interface or pullup components.
does not affect
the internal operations of the flip-flop. Previously stored data can
be retained or new data can be entered while the outputs are in the
high-impedance state.
To ensure the high-impedance state during power up or power down,
should be tied
to VCC through a pullup resistor; the minimum value of the
resistor is determined by the current-sinking capability of the
driver.
The SN54ABT534 is characterized for operation over the full
military temperature range of -55°C to 125°C. The
SN74ABT534A is characterized for operation from -40°C to
85°C.
View datasheet View product folder