See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

DW | 28

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

SN74ABT5402ADWR


12-Bit Line/Memory Drivers With 3-State Outputs

TI Store Price:

 
 
Qty.Price
1 - 9 $ 5.21
10 - 24 $ 4.68
25 - 99 $ 4.41
100 - 249 $ 3.84
250 - 499 $ 3.58
500 - 749 $ 3.09
750 - 999 $ 2.64
1000 - 9999 $ 2.24

Adjust your quantity during checkout

Texas Instruments SN74ABT5402ADWR

These 12-bit buffers and line drivers are designed specifically to improve both the performance and density of 3-state memory address drivers, clock drivers, and bus-oriented receivers and transmitters.

The 3-state control gate is a 2-input AND gate with active-low inputs so that if either output-enable (OE1\ or OE2\) input is high, all 12 outputs are in the high-impedance state.

The outputs, which are designed to source or sink up to 12 mA, include equivalent 25- series resistors to reduce overshoot and undershoot.

To ensure the high-impedance state during power up or power down, OE\ should be tied to VCC through a pullup resistor; the minimum value of the resistor is determined by the current-sinking capability of the driver.

The SN54ABT5402A is characterized for operation over the full military temperature range of -55°C to 125°C. The SN74ABT5402A is characterized for operation from -40°C to 85°C.


View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00