See datasheet for actual packaging/pinout drawings


Package | PIN:

PW | 20


I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)


Octal Edge-Triggered D-Type Flip-Flops With 3-State Outputs

TI Store Price:

1 - 9 $ 0.69
10 - 24 $ 0.59
25 - 99 $ 0.57
100 - 249 $ 0.44
250 - 499 $ 0.43
500 - 749 $ 0.36
750 - 999 $ 0.29
1000 - 9999 $ 0.24

Adjust your quantity during checkout

Texas Instruments SN74ABT574APWR

These 8-bit flip-flops feature 3-state outputs designed specifically for driving highly capacitive or relatively low-impedance loads. They are particularly suitable for implementing buffer registers, I/O ports, bidirectional bus drivers, and working registers.

The eight flip-flops of the SN54ABT574 and SN74ABT574A are edge-triggered D-type flip-flops. On the positive transition of the clock (CLK) input, the Q outputs are set to the logic levels set up at the data (D) inputs.

A buffered output-enable (OE)\ input can be used to place the eight outputs in either a normal logic state (high or low logic levels) or the high-impedance state. In the high-impedance state, the outputs neither load nor drive the bus lines significantly. The high-impedance state and increased drive provide the capability to drive bus lines without need for interface or pullup components.

OE\ does not affect the internal operations of the flip-flops. Old data can be retained or new data can be entered while the outputs are in the high-impedance state.

To ensure the high-impedance state during power up or power down, OE\ should be tied to VCC through a pullup resistor; the minimum value of the resistor is determined by the current-sinking capability of the driver.

This device is fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs, preventing damaging current backflow through the device when it is powered down.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00