See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

DL | 48

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

SN74ABTE16246DLR


11-Bit Incident-Wave Switching Bus Transceivers With 3-State and Open-Collector Outputs

TI Store Price:

 
 
Qty.Price
1 - 9 $ 11.06
10 - 24 $ 10.28
25 - 99 $ 9.93
100 - 249 $ 8.67
250 - 499 $ 8.25
500 - 749 $ 7.59
750 - 999 $ 6.76
1000 - 9999 $ 6.76

Adjust your quantity during checkout

Texas Instruments SN74ABTE16246DLR

The SN74ABTE16246 is an 11-bit noninverting transceiver designed for asynchronous two-way communication between buses. This device has open-collector and 3-state outputs. The device allows data transmission from the A bus to the B bus or from the B bus to the A bus, depending on the logic level at the direction-control (DIR) input. The output-enable (OE)\ input can be used to disable the device so that the buses are effectively isolated. When OE\ is low, the device is active.

The B port has an equivalent 25- series output resistor to reduce ringing. Active bus-hold inputs on the B port hold unused or floating inputs at a valid logic level.

The A port provides for the precharging of the outputs via VCCBIAS, which establishes a voltage between 1.3 V and 1.7 V when VCC is not connected.

Active bus-hold circuitry holds unused or undriven inputs at a valid logic state. Use of pullup or pulldown resistors with the bus-hold circuitry is not recommended.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00