See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

DB | 20

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

SN74ABTH245DBR


Octal Bus Transceivers With 3-State Outputs

TI Store Price:

 
 
Qty.Price
1 - 9 $ 0.79
10 - 24 $ 0.68
25 - 99 $ 0.66
100 - 249 $ 0.50
250 - 499 $ 0.50
500 - 749 $ 0.42
750 - 999 $ 0.34
1000 - 9999 $ 0.27

Adjust your quantity during checkout

Texas Instruments SN74ABTH245DBR

These octal bus transceivers are designed for asynchronous communication between data buses. The devices transmit data from the A bus to the B bus or from the B bus to the A bus, depending on the logic level at the direction-control (DIR) input. The output-enable (OE\) input can be used to disable the device so the buses are effectively isolated.

When VCC is between 0 and 2.1 V, the device is in the high-impedance state during power up or power down. However, to ensure the high-impedance state above 2.1 V, OE\ should be tied to VCC through a pullup resistor; the minimum value of the resistor is determined by the current-sinking capability of the driver.

This device is fully specified for hot-insertion applications using Ioff and power-up 3-state. The Ioff circuitry disables the outputs, preventing damaging current backflow through the device when it is powered down. The power-up 3-state circuitry places the outputs in the high-impedance state during power up and power down, which prevents driver conflict.

Active bus-hold circuitry is provided to hold unused or floating data inputs at a valid logic level.

The SN54ABTH245 is characterized for operation over the full military temperature range of -55°C to 125°C. The SN74ABTH245 is characterized for operation from -40°C to 85°C.

View datasheet
View product folder
Order SummaryEdit >
UCC27511AQDBVRQ1 (1)$0.00
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00