See datasheet for actual packaging/pinout drawings

Package | PIN:

DB | 20

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 0.83
10 - 24 $ 0.74
25 - 99 $ 0.68
100 - 249 $ 0.58
250 - 499 $ 0.54
500 - 749 $ 0.44
750 - 999 $ 0.35
1000 - 9999 $ 0.31
  View datasheet for SN74AC245DBR View product folder for SN74AC245DBR

Adjust your quantity during checkout

SN74AC245DBR-Octal Bus Transceivers With 3-State Outputs

The ’AC245 octal bus transceivers are designed for asynchronous two-way communication between data buses. The control-function implementation minimizes external timing requirements.

When the output-enable (OE)\ is low, the device passes noninverted data from the A bus to the B bus or from the B bus to the A bus, depending on the logic level at the direction control (DIR) input. A high on OE\ disables the device so that the buses are effectively isolated.

To ensure the high-impedance state during power up or power down, OE\ should be tied to VCC through a pullup resistor; the minimum value of the resistor is determined by the current-sinking capability of the driver.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00