See datasheet for actual packaging/pinout drawings


Package | PIN:

DW | 20


M (-55 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)


Enhanced Product Octal D-Type Transparent Latches With 3-State Outputs

TI Store Price:

1 - 9 $ 2.97
10 - 24 $ 2.67
25 - 99 $ 2.51
100 - 249 $ 2.18
250 - 499 $ 2.04
500 - 749 $ 1.76
750 - 999 $ 1.50
1000 - 9999 $ 1.27

Adjust your quantity during checkout

Texas Instruments SN74AC373MDWREP

This 8-bit latch features 3-state outputs designed specifically for driving highly capacitive or relatively low-impedance loads. The device is particularly suitable for implementing buffer registers, I/O ports, bidirectional bus drivers, and working registers.

The eight latches are D-type transparent latches. When the latch-enable (LE) input is high, the Q outputs follow the data (D) inputs. When LE is taken low, the Q outputs are latched at the logic levels set up at the D inputs.

A buffered output-enable (OE)\ input can be used to place the eight outputs in either a normal logic state (high or low logic levels) or the high-impedance state. In the high-impedance state, the outputs neither load nor drive the bus lines significantly. The high-impedance state and increased drive provide the capability to drive bus lines in bus-organized systems without need for interface or pullup components.

OE\ does not affect the internal operations of the latches. Old data can be retained or new data can be entered while the outputs are in the high-impedance state.

To ensure the high-impedance state during power up or power down, OE\ should be tied to VCC through a pullup resistor; the minimum value of the resistor is determined by the current-sinking capability of the driver.

View datasheet
View product folder
Order SummaryEdit >
THS4042CDGNR (5)$47.75
Subtotal: $47.75
Shipping & Handling: -
Total (USD): $47.75