See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

DW | 20

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

SN74ACT1073DWR


16-Bit Bus Termination Networks With Bus Hold Function

TI Store Price:

 
 
Qty.Price
1 - 9 $ 3.16
10 - 24 $ 2.84
25 - 99 $ 2.67
100 - 249 $ 2.32
250 - 499 $ 2.17
500 - 749 $ 1.87
750 - 999 $ 1.60
1000 - 9999 $ 1.35

Adjust your quantity during checkout

Texas Instruments SN74ACT1073DWR

This device is designed to terminate bus lines in CMOS systems. The integrated low-impedance diodes clamp the voltage of undershoots and overshoots caused by line reflections and ensure signal integrity. The device also contains a bus-hold function that consists of a CMOS-buffer stage with a high-resistance feedback path between its output and its input. The SN74ACT1073 prevents bus lines from floating without using pullup or pulldown resistors.

The high-impedance inputs of these internal buffers are connected to the input terminals of the device. The feedback path on each internal buffer stage keeps a bus line tied to the bus holder at the last valid logic state generated by an active driver before the bus switches to the high-impedance state.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00