See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

PW | 14

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

SN74ACT14PWR


Hex Schmitt-Trigger Inverters

TI Store Price:

 
 
Qty.Price
1 - 9 $ 0.36
10 - 24 $ 0.32
25 - 99 $ 0.29
100 - 249 $ 0.24
250 - 499 $ 0.22
500 - 749 $ 0.17
750 - 999 $ 0.13
1000 - 9999 $ 0.11

Adjust your quantity during checkout

Texas Instruments SN74ACT14PWR

These Schmitt-trigger devices contain six independent inverters. They perform the Boolean function Y = A\. Because of the Schmitt action, they have different input threshold levels for positive-going (VT+) and for negative-going (VT–) signals.

These circuits are temperature compensated and can be triggered from the slowest of input ramps and still give clean, jitter-free output signals. They also have a greater noise margin than conventional inverters.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00