See datasheet for actual packaging/pinout drawings

Package | PIN:

DL | 48

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 3.86
10 - 24 $ 3.47
25 - 99 $ 3.23
100 - 249 $ 2.83
250 - 499 $ 2.66
500 - 749 $ 2.26
750 - 999 $ 1.90
1000 - 9999 $ 1.82
  View datasheet for SN74ACT16245QDLREP View product folder for SN74ACT16245QDLREP

Adjust your quantity during checkout

SN74ACT16245QDLREP-Enhanced Product 16-Bit Bus Transceiver With 3-State Outputs

The SN74ACT16245Q-EP is a 16-bit bus transceiver organized as dual-octal noninverting 3-state transceivers and designed for asynchronous two-way communication between data buses. The control-function implementation minimizes external timing requirements.

The device allows data transmission from the A bus to the B bus or from the B bus to the A bus, depending on the logic level at the direction-control (DIR) input. The enable (G)\ input can be used to disable the devices so that the buses are effectively isolated.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00