See datasheet for actual packaging/pinout drawings

Package | PIN:

N | 20

Temp:

I (-40 to 85)

ECO Plan:

Pb-Free (RoHS)

TI Store Price:

Qty.Price
1 - 9 $ 0.79
10 - 24 $ 0.70
25 - 99 $ 0.65
100 - 249 $ 0.56
250 - 499 $ 0.51
500 - 749 $ 0.42
750 - 999 $ 0.33
1000 - 9999 $ 0.30
  View datasheet for SN74ACT533N View product folder for SN74ACT533N

Adjust your quantity during checkout

SN74ACT533N-Octal Transparent D-Type Latches With 3-State Outputs

The ’ACT533 devices are octal transparent D-type latches with 3-state outputs. When the latch-enable (LE) input is high, the Q\ outputs follow the complements of the data (D) inputs. When LE is taken low, the Q\ outputs are latched at the inverted levels set up at the D inputs.

A buffered output-enable (OE)\ input can be used to place the eight outputs in either a normal logic state (high or low logic levels) or the high-impedance state. In the high-impedance state, the outputs neither load nor drive the bus lines significantly. The high-impedance state and increased drive provide the capability to drive bus lines without need for interface or pullup components.

(OE)\ does not affect the internal operations of the latches. Old data can be retained or new data can be entered while the outputs are in the high-impedance state.

To ensure the high-impedance state during power up or power down, (OE)\ should be tied to VCC through a pullup resistor; the minimum value of the resistor is determined by the current-sinking capability of the driver.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00