See datasheet for actual packaging/pinout drawings


Package | PIN:

DB | 20


I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)


Octal D-Type Edge-Triggered Flip-Flops with 3-State Outputs

TI Store Price:

1 - 9 $ 0.83
10 - 24 $ 0.72
25 - 99 $ 0.69
100 - 249 $ 0.53
250 - 499 $ 0.52
500 - 749 $ 0.44
750 - 999 $ 0.35
1000 - 9999 $ 0.29

Adjust your quantity during checkout

Texas Instruments SN74ACT574DBR

These 8-bit flip-flops feature 3-state outputs designed specifically for driving highly capacitive or relatively low-impedance loads. The devices are particularly suitable for implementing buffer registers, I/O ports, bidirectional bus drivers, and working registers.

The eight flip-flops of the ’ACT574 devices are D-type edge-triggered flip-flops. On the positive transition of the clock (CLK) input, the Q outputs are set to the logic levels set up at the data (D) inputs.

A buffered output-enable (OE)\ input can be used to place the eight outputs in either a normal logic state (high or low logic levels) or the high-impedance state. In the high-impedance state, the outputs neither load nor drive the bus lines significantly. The high-impedance state and the increased drive provide the capability to drive bus lines in a bus-organized system without need for interface or pullup components.

OE\ does not affect internal operations of the flip-flop. Old data can be retained or new data can be entered while the outputs are in the high-impedance state.

To ensure the high-impedance state during power up or power down, OE\ should be tied to VCC through a pullup resistor; the minimum value of the resistor is determined by the current-sinking capability of the driver.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00