See datasheet for actual packaging/pinout drawings

Package | PIN:

D | 14

Temp:

M (-55 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 1.51
10 - 24 $ 1.35
25 - 99 $ 1.25
100 - 249 $ 1.09
250 - 499 $ 1.01
500 - 749 $ 0.85
750 - 999 $ 0.69
1000 - 9999 $ 0.64
  View datasheet for SN74ACT74MDREP View product folder for SN74ACT74MDREP

Adjust your quantity during checkout

SN74ACT74MDREP-Enhanced Product Dual Positive-Edge-Triggered D-Type Flip-Flops With Clear And Preset

The SN74ACT74-EP is a dual positive-edge-triggered D-type flip-flop.

A low level at the preset (PRE\) or clear (CLR\) input sets or resets the outputs, regardless of the levels of the other inputs. When PRE\ and CLR\ are inactive (high), data at the data (D) input meeting the setup-time requirements is transferred to the outputs on the positive-going edge of the clock pulse. Clock triggering occurs at a voltage level and is not directly related to the rise time of the clock pulse. Following the hold-time interval, data at D can be changed without affecting the levels at the outputs.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00