The ACT74 dual positive-edge-triggered devices are D-type flip-flops.
A low level at the preset (PRE)\ or clear (CLR)\ input sets or resets the outputs, regardless of the levels of the other
inputs. When PRE\ and CLR\ are inactive (high), data at the data (D) input meeting the setup-time requirements is transferred
to the outputs on the positive-going edge of the clock pulse. Clock triggering occurs at a voltage level and is not directly
related to the rise time of the clock pulse. Following the hold-time interval, data at D can be changed without affecting the
levels at the outputs.
View datasheet View product folder